Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
24 V DC |
Supply | ||
---|---|---|
Rated voltage | 24 V DC | |
Power consumption | approx. 2.5 VA | |
Conformity | ||
Degree of protection | IEC 60529 | |
Input characteristics | ||
Measurement range | pressure measurement range 0 ... 18 mbar volumetric flow measurement range depends on the orifice size |
|
Operating conditions | ||
Installation conditions | inside or outside the enclosure Back-up fuse for solenoid valve in the control unit must be ordered separately (see selection table in datasheet PCU-F-Ex.****MA). |
|
Ambient conditions | ||
Ambient temperature | -20 ... 45 °C (-4 ... 113 °F) at T6 -20 ... 60 °C (-4 ... 140 °F) at T4 |
|
Mechanical specifications | ||
Degree of protection | IP65 (without consideration of the air outlet opening) | |
Material | lacquer-coated aluminum | |
Dimensions | 220 x 120 x 90 mm (8.7 x 4.7 x 3.5 inch) | |
Height | 90 mm | |
Width | 220 mm | |
Length | 120 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | DMT 00 ATEX E 004 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II 2G EEx em [ib] [p] IIC T6 (-20 °C ≤ Tamb ≤ 45 °C) II 2G EEx em [ib] [p] IIC T4 (-20 °C ≤ Tamb ≤ 60 °C) II 2D Ex tD [ibD] [pD] IP65 T70°C (-20 °C ≤ Tamb ≤ 60 °C) |
|
Supply | ||
Maximum safe voltage | 253 V (Attention! Um is no rated voltage.) | |
Output | ||
Contact loading | 250 V AC/5 A/cos φ > 0.7/30 V DC/5 A/150 W | |
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50016, EN 50019, EN 50020, EN 50028, EN 954-1, IEC 61241-0, IEC 61241-1, IEC 61241-11 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180508 |
ECLASS 12.0 | 27180508 |
ECLASS 11.0 | 27180508 |
ECLASS 10.0.1 | 27180508 |
ECLASS 9.0 | 27180508 |
ECLASS 8.0 | 27180508 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121301 |
The pressure control unit with integrated pressure switch monitor the purge-gas pressure and throughput. Operating modes and parameters can be programmed and called-up with 4 keys. They are displayed in an 8-character LC display.
Optimum adaptation to the application is provided by the choice of orifice meters.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual PCU300A | ENG | 159 KB | |
Manuals | |||
Manual PCU300A | ENG | 394 KB |