Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
24 V DC |
Supply | ||
---|---|---|
Rated voltage | 24 V DC | |
Operating conditions | ||
Process conditions | ||
Process pressure (static pressure) | F**-PV321-Ex: 0 ... 7 bar F**-PV322-Ex: 0 ... 3.5 bar |
|
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | cable, 3 m length | |
Dimensions | 56 x 80 x 105 mm (2.2 x 3.1 x 4.1 inch) | |
Height | 80 mm | |
Width | 56 mm | |
Length | 105 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 00 ATEX 2202 X (Bürkert) | |
Marking | II 2G EEx m II T4 or T6 II 2G EEx em II T4 or T6 |
|
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50019, EN 50028 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27291390 |
ECLASS 9.0 | 27291390 |
ECLASS 8.0 | 27291390 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The valve functions as an actuator for the pressurising system. It admits only sufficient purge gas to compensate for leakage losses from the housing. The defined pressure during purging ensures that pressure-sensitive components such as membrane keypads or viewing windows are not overloaded. The valve can be installed inside or outside the enclosure.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual PCU300A | ENG | 159 KB | |
Manuals | |||
Manual PCU300A | ENG | 394 KB |