Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 1.8 W |
Power consumption | 2.5 W |
Input |
Connection | terminals 1, 2, 3; 4, 5, 6 |
Input signal | 0 ... 20 mA or 4 ... 20 mA |
Input resistance | approx. 325 Ω , terminals 1, 2 or 4, 5 |
Transmitter supply voltage | > 16.5 V at 20 mA |
Line fault detection | breakage I ≤ 0.8 mA , short-circuit I > 23.2 mA |
Output |
Interface | CAN protocol via Power Rail bus |
Connection | Power Rail |
Transfer characteristics |
Deviation | 0.1 % of the signal range at 20 °C (68 °F) |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | EN 50178:1997 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 150 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | BVS 04 ATEX E 086 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1)G [EEx ia] IIC II (1) D [Ex iaD] |
Supply | Power Rail |
| Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) |
Signal | CAN bus and HART (Power Rail) |
| Maximum safe voltage | 60 V DC (Attention! Um is no rated voltage.) |
Input | terminals 1-, 2+; 4-, 5+ |
| Voltage | 27 V |
| Current | negligibly small |
| Voltage | 28 V |
| Current | 115 mA |
Output | terminals 2-, 3+; 5-, 6+ |
| Voltage | 26 V |
| Current | 93 mA |
| Power | 540 mW (linear characteristic) |
Statement of conformity | Pepperl+Fuchs |
| Group, category, type of protection, temperature class | II 3G EEx nA II T4 |
Galvanic isolation | |
| Input/power supply, internal bus | safe electrical isolation acc. to IEC 60079-11:2007, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005 , EN 60079-26:2007 |