Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KSD2-CI-2-Y189114
Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 1.9 W |
Power consumption | 2.6 W |
Input |
Connection | terminals 1, 2, 3; 4, 5, 6 |
Input signal | 0 ... 20 mA or 4 ... 20 mA |
Input resistance | approx. 325 Ω , terminals 1, 2 or 4, 5 |
Transmitter supply voltage | > 16.5 V at 20 mA |
Line fault detection | breakage I ≤ 0.8 mA , short-circuit I > 23.2 mA |
Output |
Interface | CAN protocol via Power Rail bus |
Connection | Power Rail |
Transfer characteristics |
Deviation | 0.1 % of the signal range at 20 °C (68 °F) |
Galvanic isolation |
Input/power supply, internal bus | basic insulation acc. to EN 50178:1997, rated insulation voltage 253 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | EN 50178:1997 |
Galvanic isolation | EN 50178:1997 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 150 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
Statement of conformity | Pepperl+Fuchs |
| Group, category, type of protection, temperature class | II 3G EEx nA II T4 X |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006 , EN 60079-15:2005 |
Classifications
System | Classcode |
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Details:
KSD2-CI-2-Y189114
Product Documentation:
KSD2-CI-2-Y189114
Associated Products:
KSD2-CI-2-Y189114
Accessories |
|
|
|
Device DTM, For Remote I/O systems, Function only with PACTware 2.4 (contained in DTM Collection)pa |
|