Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Analog HART output driver/repeater KSD2-CO-S-H

KSD2-CO-S-H
  • 1-channel
  • 24 V DC supply voltage
  • Lead breakage (LB) and short-circuit (SC) monitoring
  • Transfer of HART signals
  • Power Rail bus
  • EMC acc. to NAMUR NE 21

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  KSD2-CO-S-H

Supply
ConnectionPower Rail
Rated voltage20 ... 30 V DC
Ripple< 10 %
Power dissipation1.3 W
Power consumption1.3 W
Input
ConnectionPower Rail
InterfaceCAN protocol via Power Rail bus
Output
Connectionterminals 2, 3
Current0/4 ... 20 mA
Load30 ... 750 Ω
Residual ripplemax. 0.25 %
Line fault detectionpossible for Inominal ≥ 1 mA
breakage I < 3.6 mA, short-circuit, load < 30 Ω
Transfer characteristics
Deviation0.1 % of output signal range at 20 °C (68 °F)
Galvanic isolation
Output/power supply, internal busbasic insulation acc. to EN 50178:1997, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Insulation coordinationEN 50178:1997
Galvanic isolationEN 50178:1997
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Damaging gasacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20
Connectionterminal connection ≤ 2.5 mm2
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch)
MountingDIN rail mounting

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KSD2-CO-S-H

Datasheet: KSD2-CO-S-H

DatasheetFile TypeFile Size
Datasheet KSD2-CO-S-HPDF164 KB
Datenblatt KSD2-CO-S-HPDF166 KB

Documents: KSD2-CO-S-H

ManualsFile TypeFile Size
ManualPDF8037 KB
HandbuchPDF8686 KB
Instruction manuals
Operating instructions RPI-SystemPDF1459 KB
Betriebsanleitung RPI-SystemPDF1461 KB