Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Isolated Switch Amplifier KSD2-BI-Ex4

KSD2-BI-Ex4
  • 4-channel
  • Input EEx ia IIC
  • Device installation in Zone 2
  • 24 V DC supply voltage
  • Lead breakage (LB) and short-circuit (SC) monitoring
  • Power Rail bus
  • EMC acc. to NAMUR NE 21

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  KSD2-BI-Ex4

Supply
ConnectionPower Rail
Rated voltage20 ... 30 V DC
Ripple< 10 %
Power dissipation0.8 W , increase up to 1.0 W in the case of short-circuit on all channels
Power consumption1 W
Input
Connectionterminals 1-, 2+, 3-; 4-, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Line fault detectionbreakage I < 0.1 mA , short-circuit I > 6 mA
Output
InterfaceCAN protocol via Power Rail bus
ConnectionPower Rail
Transfer characteristics
Switching frequency≤ 10 Hz
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Insulation coordinationEN 50178:1997
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionterminal connection ≤ 2.5 mm2
Massapprox. 100 g
Dimensions20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch)
MountingDIN rail mounting
Data for application in connection with hazardous areas
EC-Type Examination CertificateBVS 07 ATEX E 066 X , for additional certificates see www.pepperl-fuchs.com
Group, category, type of protectionEx-Hexagon II (1)GD [Ex ia] IIC [Ex ia D] Ex-Hexagon I (M1) [Ex ia] I
Voltage9.6 V
Current16 mA
Power38 mW (linear characteristic)
Statement of conformityPepperl+Fuchs
Group, category, type of protection, temperature classEx-Hexagon II 3G Ex nA II T4 X
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to IEC 60079-11:2007, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0:2004, EN 60079-11:2007, EN 60079-26:2004 , EN 50303:2000 , EN 61241-0:2006 , EN 61241-11:2006

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KSD2-BI-Ex4

Datasheet: KSD2-BI-Ex4

DatasheetFile TypeFile Size
Datasheet KSD2-BI-Ex4PDF193 KB
Datenblatt KSD2-BI-Ex4PDF195 KB

Documents: KSD2-BI-Ex4

ManualsFile TypeFile Size
ManualPDF8037 KB
HandbuchPDF8686 KB
Instruction manuals
Operating instructions RPI-SystemPDF1459 KB
Betriebsanleitung RPI-SystemPDF1461 KB

Associated Products: KSD2-BI-Ex4

Accessories
Device DTM, For Remote I/O systems, Function only with PACTware 2.4 (contained in DTM Collection)pa