Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Trip amplifier with 1-2 trip values |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | dz2+, dz4-, dz6 (PE) | |
Rated voltage | 20 ... 30 V DC 20 ... 26.4 V AC 48 ... 62 Hz |
|
Power consumption | 1.5 W / 2 VA | |
Input | ||
Connection | Input I: d32+, z32- | |
Input resistance | 50 Ω (mA) 10 kΩ (V) |
|
Current range | 0/4 ... 20 mA (0/1 ... 5 V) | |
Output | ||
Connection | Output I: z10, d10, z12; d12, z14, d14 Output II: d20, z20, d18; z18, d16, z16 |
|
Relay | ||
Switching voltage | 50 V | |
Switching current | 1.25 A AC/DC | |
Switching power | 60 VA / 30 W | |
Mechanical life | 20 Mio. cycles | |
Electrical life | 0.5 Mio. cycles | |
Response time | > 20 ms (variable) | |
Transfer characteristics | ||
Temperature influence | < 0.1 %/10 K | |
Indicators/settings | ||
Display elements | LED 1: trip value 1 LED 2: trip value 2 LED 3: lights up if measured value falls below trip value 1 LED 4: lights up if measured value falls below trip value 2 |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Ambient conditions | ||
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Mass | 300 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210122 |
ECLASS 12.0 | 27210122 |
ECLASS 11.0 | 27210122 |
ECLASS 10.0.1 | 27210122 |
ECLASS 9.0 | 27210122 |
ECLASS 8.0 | 27210122 |
ECLASS 5.1 | 27210122 |
ETIM 9.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 6.0 | EC002654 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
The adjustable device is used to monitor trip values (min/max).
The device is being operated via front push-buttons.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual 2/208 | ENG | 788 KB |