Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Transmitter Power Supply with Trip Value (2/422 compatible) |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | dz2+, dz4-, dz6 (PE) | |
Rated voltage | 15.5 V at 20 mA (UO 28 V) 14.5 V at 20 mA (UO 24 V) |
|
Input | ||
Connection | Input I: dz30+, dz32- (+), dz28(-) |
|
Input resistance | dynamic 250 Ω , static 150 Ω | |
Output | ||
Connection | Output I: b8, d8, z8; b10, d10, z10 Output II: b20, d20, z20; b22, d22, z22 Output III: b12, d12, z12; b18, d18, z18 Output Analog: dz14+, dz16- |
|
Load | 750 Ω | |
Relay | ||
Switching voltage | 50 V | |
Switching current | 1.2 A AC/DC | |
Switching power | 60 VA / 30 W | |
Mechanical life | 10 Mio. cycles | |
Electrical life | 0.5 Mio. cycles | |
Response time | 20 ms | |
Current output | 4 ... 20 mA | |
Response time | 22 ms (10 ... 90%) | |
Transfer characteristics | ||
Influence of temperature | < 0.2 %/10 K | |
Linearity | < 0.2 % | |
Galvanic isolation | ||
Input/Output | 2.5 kV (test voltage) | |
Input/power supply | 2.5 kV (test voltage) | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Ambient conditions | ||
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP20 (installed in 19" rack) | |
Connection | plug connector acc. to DIN 41612, 32-pin, type F, rows d and z provided | |
Mass | approx. 250 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | 02/03/11 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 98 ATEX 1373 X | |
Marking | II (1)GD [Ex ia] IIC | |
Voltage | 27.1 V |
|
Current | 93 mA |
|
Power | 630 mW |
|
Supply | ||
Maximum safe voltage | 250 V eff | |
Output | ||
Contact loading | 250 V AC/1.25 A/60 VA oder 150 V AC/1.25 A/30 W resistive load | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997+A1 +A2, EN 50020:2002 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions 3/422 / Betriebsanleitung 3/422 | ALL | 326 KB |