Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
SMART Current Driver |
General specifications | ||
---|---|---|
Signal type | Analog output | |
Supply | ||
Connection | bd2-, bd4+, bd6 (PE) | |
Rated voltage | 20 ... 30 V DC 20 ... 26.4 V AC |
|
Power consumption | DC: < 1.4 W (1-channel version), < 2.6 W (2-channel version) AC: < 2.2 VA/channel |
|
Input | ||
Connection | input I: bd10+, bd8- input II: bd16+, bd14- |
|
Input resistance | dynamic 250 Ω , static max. 50 Ω | |
Output | ||
Connection | output I: bd32+, bd30- output II: bd28+, bd26- |
|
Current | 0/4 ... 20 mA | |
Load | max. 750 Ω at 24 mA | |
Response time | 22 ms (10 ... 90%) | |
Transfer characteristics | ||
Influence of temperature | < ± 0.01%/10 K | |
Influence of supply voltage | < ± 0.05 % of full scale for a rated voltage change from 20 V to 30 V | |
Influence of load | < ± 0,05 % of full scale for 100 % load resistance change | |
Linearity | < ± 0.1 % | |
Galvanic isolation | ||
Input/Output | 1.5 kV (test voltage) | |
Input/power supply | 500 V (test voltage) | |
Input/input | 500 V (test voltage) | |
Indicators/settings | ||
Display elements | LED green: Power on | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP20 (installed in 19" rack) | |
Connection | plug connector acc. to DIN 41612, 32-pin, type F, rows b and d provided, b and d internal connected | |
Mass | approx. 200 g | |
Dimensions | 22 x 143 x 193 mm (0.9 x 5.6 x 7.6 inch) | |
Height | 143 mm | |
Width | 22 mm | |
Length | 193 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | b24 (see "Notes") | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 98 ATEX 1278 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1) GD [EEx ia] IIC | |
Voltage | 27.3 V | |
Current | 93 mA | |
Power | 635 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 253 V AC | |
Galvanic isolation | ||
Output/other circuits | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997, EN 50020:1994 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet AH304 | 282 KB | |
Datenblatt AH304 | 279 KB |
Instruction manuals | File Type | File Size |
---|---|---|
Instruction Manual AH304 / Betriebsanleitung AH304 | 146 KB |