Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 1.5 W |
Power consumption | 2.2 W |
Input |
Connection | Power Rail |
Interface | CAN protocol via Power Rail bus |
Output |
Limit | current IE: min. 45 mA voltage UE: 23.6 V at mA ; 12.5 V at 45 mA |
Connection | terminals 2-, 3+ |
Switching frequency | 10 Hz |
Line fault detection | signal at short-circuit RB < 30 Ω, lead breakage RB > 15 kΩ |
Galvanic isolation |
Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | EN 50178 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | BVS 09 ATEX E 093 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1) G [Ex ia] IIC ll (1) D [Ex iaD] |
| Voltage | 26 V |
| Current | 110 mA |
| Power | 715 mW |
Supply | Power Rail |
| Maximum safe voltage | 40 V (Attention! Um is no rated voltage.) |
Signal | CAN bus (Power Rail) |
| Maximum safe voltage | 40 V (Attention! Um is no rated voltage.) |
Declaration of conformity | |
| Group, category, type of protection, temperature class | II 3G Ex nA II T4 X |
Galvanic isolation | |
| Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005, EN 60079-26:2007, EN 61241-0:2006, EN 61241-11:2006 |