Serviceline Industrial Sensors
Serviceline Explosion Protection

Control Units Ex d IIB, Aluminum EFDC*

EFDC*
  • Aluminum alloy
  • Ex d certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Gas group IIB+H2
  • Up to 11 operating elements
  • 6 enclosure size options
  • Customizable configuration of operators and cable gland types as per specification
  • Degree of protection IP65

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EFDC*

Electrical specifications
Operating voltage660 V AC/DC max.
Operating currentapplication-specific
Mechanical specifications
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable
Cover fixingStainless steel hexagonal head screws
Cover sealnone
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP65
Cable entrysee PDF data sheet
Material
EnclosureAluminum alloy
Finishepoxy coated RAL 7005 (grey)
Masssee PDF data sheet
valid for empty enclosure, will increase according to integrated components
Dimensionssee PDF data sheet
values might differ slightly due to casting and manufacturing tolerances
GroundingM5 external grounding points
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) (+40 °C (104 °F))
Data for application in connection with hazardous areas
EU-Type Examination CertificateINERIS 04 ATEX 0045
MarkingEx-Hexagon II 2 GD EEx d IIB
Ex-Hexagon II 2 G Ex d IIB+H2
T6/T85 °C
T5/T100 °C
T4/T135 °C
Conformity
Degree of protectionEN 60529
CE marking0080 or 0102, see type label
General information
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Indicators/operating means
Control elementsmax. 11

Approvals+Certificates: EFDC*

CertificatesCertificate No.File TypeFile Size
Europe INERIS II 2 G ATEXINERIS 04 ATEX 0045PDF1949 KB