Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 1.4 W , increase up to 2.35 W in the case of short-circuit between terminals 1 and 3 or 2 and 3 |
Power consumption | 1.9 W , increase up to 2.35 W in the case of short-circuit between terminals 1 and 3 or 2 and 3 |
Input |
Connection | terminals 1, 2, 3; 4, 5, 6 |
Input signal | 0/4 ... 20 mA |
Input resistance | approx. 105 Ω , terminals 1, 2 or 4, 5 |
Transmitter supply voltage | > 15 V at 20 mA |
Line fault detection | breakage I ≤ 2 mA , short-circuit U < 4 V |
Output |
Interface | CAN protocol via Power Rail bus |
Connection | Power Rail |
Transfer characteristics |
Deviation | 0.1 % of the signal range at 20 °C (68 °F) |
Galvanic isolation |
Input/power supply, internal bus | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity |
Electromagnetic compatibility | |
| Directive 89/336/EEC | EN 61326 |
Explosion protection | |
| Directive 94/9/EC | EN 50014, EN 50020, EN 50284 |
Standard conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 50020 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Climatic conditions | IEC 60721 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | PTB 00 ATEX 2010 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1)G [EEx ia] IIC |
Supply | Power Rail |
| Maximum safe voltage | 40 V AC or 60 V DC (Attention! Um is no rated voltage.) |
Signal | CAN bus (Power Rail) |
| Maximum safe voltage | 40 V AC or 60 V DC (Attention! Um is no rated voltage.) |
Input | terminals 1, 2 or 4, 5 |
| Voltage | 3.5 V |
| Current | 0.7 mA |
| Power | 0.6 mW (linear characteristic) |
Converter input | terminals 1, 2, 3 or 4, 5, 6 |
| Voltage | 25.2 V |
| Current | 93 mA |
| Power | 585 mW |
Statement of conformity | TÜV 00 ATEX 1617 X , observe statement of conformity |
| Group, category, type of protection, temperature class | II 3G EEx nA II T4 |
Galvanic isolation | |
| Input/power supply, internal bus | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |