Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KSD2-CO-S
Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power consumption | 1.3 W |
Input |
Connection | Power Rail |
Interface | CAN protocol via Power Rail bus |
Output |
Connection | terminals 2, 3 |
Current | 0/4 ... 20 mA |
Load | 30 ... 750 Ω |
Residual ripple | max. 0.25 % |
Line fault detection | possible for Inominal ≥ 1 mA breakage I < 3.6 mA, short-circuit, load < 30 Ω |
Transfer characteristics |
Deviation | 0.1 % of output signal range at 20 °C (68 °F) |
Galvanic isolation |
Output/power supply, internal bus | basic insulation acc. to EN 50178, rated insulation voltage 300 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 89/336/EEC | EN 61326 |
Standard conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 50178 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Climatic conditions | IEC 60721 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) |
Mounting | DIN rail mounting |
Classifications
System | Classcode |
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Details:
KSD2-CO-S
Product Documentation:
KSD2-CO-S
Associated Products:
KSD2-CO-S
Accessories |
|
|
|
Device DTM, For Remote I/O systems, Function only with PACTware 2.4 (contained in DTM Collection)pa |
|