Supply |
Connection | Power Rail |
Rated voltage | 20 ... 30 V DC |
Ripple | < 10 % |
Power dissipation | 0.8 W , increase up to 1.0 W in the case of short-circuit on all channels |
Power consumption | 1 W |
Input |
Connection | terminals 1-, 2+, 3-; 4-, 5+, 6- |
Rated values | acc. to EN 60947-5-6 (NAMUR) |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Line fault detection | breakage I < 0.1 mA , short-circuit I > 6 mA |
Output |
Interface | CAN protocol via Power Rail bus |
Connection | Power Rail |
Transfer characteristics |
Switching frequency | ≤ 10 Hz |
Directive conformity |
Electromagnetic compatibility | |
| Directive 89/336/EEC | EN 61326 |
Conformity |
Insulation coordination | EN 50178 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminal connection ≤ 2.5 mm2 |
Mass | approx. 100 g |
Dimensions | 20 x 100 x 115 mm (0.8 x 3.9 x 4.5 inch) |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | ZELM 99 ATEX 0012 , for additional certificates see www.pepperl-fuchs.com |
| Group, category, type of protection | II (1)GD [EEx ia] IIC |
| Voltage | 9.6 V |
| Current | 16 mA |
| Power | 38 mW (linear characteristic) |
Statement of conformity | TÜV 00 ATEX 1617 X , observe statement of conformity |
| Group, category, type of protection, temperature class | II 3G EEx nA II T4 |
Galvanic isolation | |
| Input/power supply, internal bus | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020, EN 50021 |