Serviceline
Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

Fire Truck

Fire trucks are a critical component of an effective emergency services program. The fire trucks need to operate reliably each day under demanding conditions. Industrial sensors are used to detect boom position, to confirm positioning of the ladder, to ensure that the fire truck is level and stable when the ladder is in use, and to confirm that storage doors are closed securely during transit so that no equipment is lost.

Click on the numbers to get more detailed information about specific mobile equipment applications.


1- Boom Position 2 - Rung Position 3 - Fire Truck Leveling 4 - Storage Door Position