Serviceline
Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

High Temperature Sensor on an Automotive Paint Line [Movie]

High temperature inductive proximity sensor NCN25-F35 is used in a paint line at temperatures up to +250 °C. Its head and the connecting cable to the amplifier consist of temperature-proof materials. The amplifier itself is mounted outside of the high-temperature area. At a cable length of up to 20 m, the mounting position of the inductive sensor can be chosen almost randomly.