Serviceline
Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

Intelligent Angle Measurement [Movie]

The PMI360D-F130 inductive angle measurement sensor provides non-contact position detection for rotation movements. The device has an accuracy of 0.4° and provides analog output based on the robust and proven inductive sensor technology. With a measuring range of 0...360° and two switching points, which can be individually programmed on the device, the PMI360D-F130 inductive angle measurement sensor is suitable for a wide range of position detection applications on the factory floor.