Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

Visor-Ex® 01 is a unique smart glasses–smartphone solution of the Pepperl+Fuchs brand ecom. It was designed to provide mobile workers with comprehensive information and mobile communication devices for on-site work and training within the work environment of a digital enterprise. Industrial grade Visor-Ex® 01 is the combination of a set of smart glasses, including a pocket unit, and the versatile intrinsically safe smartphone Smart-Ex® 02. While service technicians are checking plant equipment they can anytime connect to expert support and get immediate access to digital documents.

One important feature of Visor-Ex® 01 may be described as "See What I See": two centered built-in cameras allow everyone in the team to see exactly the portrait view the on-site technician sees. This not only supports mutual troubleshooting within a team. It also allows reliable repair and maintenance procedures under the guidance and direction of remote experts–this means 24/7 remote support, fast response times and remarkably increased plant availability

 


Real-time remote support—anywhere, anytime
Real-time remote support—anywhere, anytime

Onsight Connect and Visor-Ex®—The Next Level of Remote On-site Collaboration

Onsight Connect, the remote expert software designed for Visor-Ex 01® resp. Smart-Ex® 02, in combination with the unique smartglasses-smart phone solution provides mobile workers in very challenging environmemts with a full toolset for their unique needs. Onsigth Connect offers advanced functionalities and features: Users can capture pictures, recordings, call sessions and share live videos, audio, telestration, text and high-resolution images with colleagues, customers or suppliers for real-time support, field assistance, analytics, future training and much more. Optional features enable even the visualization of IoT data and asset recognition

The Onsight Connect app is accessible via the Onsigth Platform Manager tool which enables enterprises to enhance their security and privacy settings, set network/bandwidth controls, analyze usage, and manage group client policies.

 

 

 


Smart-Ex® 02


With Visor-Ex® 01, mobile workers enter a totally new world of on-site work and training wiht digitally assisted workflows and remote collaboration. Learn more about this industrial grade, IIoT–ready technology for future challenges.....

A perfect match: The integration of Onsigth Connect and Visor-Ex® delivers a fully-collaborative environment to rapidly troubleshoot and resolve issues in the field anytime, anywhere—even in the most rugged conditions and hazardous environments.

Smartphone Smart-Ex® 02

El smartphone Smart-Ex 02 de seguridad intrínseca, con su gran pantalla de 5 pulgadas, su diseño ergonómico, sus funciones avanzadas y sus accesorios optimizados, permite mejorar los procesos en las áreas peligrosas y en los entornos adversos de todo el mundo...