Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Seal for AS-Interface-flat cable in PG11 screwed connection |
Mechanical specifications | ||
---|---|---|
Degree of protection | IP67 according to EN 60529 | |
Material | Neoprene Hardness: 50 ± 5 Shore A scale in accordance with DIN 53505 |
|
Note | Packaging unit, 10-piece |
System | Classcode |
---|---|
ECLASS 13.0 | 27279090 |
ECLASS 12.0 | 27279090 |
ECLASS 11.0 | 27279090 |
ECLASS 10.0.1 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279090 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251501 |