Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

No disponible para compra

Este producto ha sido sustituido.Ir al producto de sustitución IDM-Z1-x64-B-N0-BT-N0
No disponible para compra
No disponible para compra

Base station for IDM-Z1-* (Non-hazardous areas) IDM-Z1-x61-B-N0-BT-N0

IDM-Z1-x61-B-N0-BT-N0
  • Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers
  • Bluetooth interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  IDM-Z1-x61-B-N0-BT-N0

Descripción del producto
Base station for IDM-Z1-* (Non-hazardous areas)
General specifications
Radio distance (in open air)max. 100 m
Electrical specifications
Operating voltage5 V DC
Current consumptionmax. 680 mA
Interface
Interface typeBluetooth V4.0
Electrical interfaces: RS-232 TTL , USB , PS/2
Transmitter frequency2.402 ... 2.4835 GHz
Directive conformity
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Conformity
Electromagnetic compatibilityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP40
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019200390
ECLASS 12.019200390
ECLASS 11.019200390
ECLASS 10.0.119200390
ECLASS 9.019200390
ECLASS 8.019200390
ECLASS 5.127242392
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: IDM-Z1-x61-B-N0-BT-N0

Productos asociados: IDM-Z1-x61-B-N0-BT-N0

Accessory of
Bluetooth® 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Accessories
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Power supply for IDM* non-Ex base station and charger, AC and DC power supplies for IDM* non-Ex base station and charger, Adapters for EU-type F and US-type B power cordspa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Non-Ex, for use in safe area only, RJ50 (cradle) to USB Type A connector, Protocol: USB, Compatible with IDM-Zx-x6x-B-N0*pa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Non-Ex, for use in safe area only, RJ50 (cradle) to USB Type A connector, Protocol: USB, Compatible with IDM-Zx-x6x-B-N0*pa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Non-Ex, for use in safe area only, RJ50 (cradle) to SUB-D9 connector, Protocol: serial, Compatible with IDM-Zx-x6x-B-N0*pa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Non-Ex, for use in safe area only, RJ50 (cradle) to SUB-D9 connector, Protocol: serial, Compatible with IDM-Zx-x6x-B-N0*pa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa