Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Battery W-BAT-B2-Li

W-BAT-B2-Li
  • Accessory for WHA-*-F8B2-*
  • Lithium thionyl chloride battery
  • Voltage 7.2 V
  • Capacity 19 Ah

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  W-BAT-B2-Li

Electrical specifications
Nominal voltage7.2 V
Nominal current250 mA
Nominal capacity19 Ah , capacity can varies with usage conditions
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature15 ... 30 °C (59 ... 86 °F) recommended
-40 ... 80 °C (-40 ... 176 °F) at accelerated derating
Mechanical specifications
Massapprox. 285 g
Dimensions75 x 71 x 39 mm (2.95 x 2.8 x 1.5 inch)
Height71 mm
Width75 mm
Depth39 mm

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127242692
ETIM 9.0EC002584
ETIM 8.0EC002584
ETIM 7.0EC002584
ETIM 6.0EC002584
ETIM 5.0EC002584
UNSPSC 12.139121008

Details: W-BAT-B2-Li

Product Documentation: W-BAT-B2-Li

Seleccionar idioma:
Safety and Security DocumentationIdiomaTipo de archivoTamaño
Instruction manualENGPDF44 KB
Safety data sheet lithium batteries W-BAT-B*-LiENGPDF65 KB