Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V DC bus powered via Termination Board | |
Rated current | 30 mA at 24 V, 20 mA output (per channel) | |
Power dissipation | 0.6 W at 24 V (per channel) | |
Input | ||
Connection side | field side | |
Connection | SL2: 5a(+), 7a(-); 1a(+), 1b(-): thermocouples type E, J, K, N, R, S, T 5a(+), 7b(-); 1a(+), 3b(-): thermocouple type B and mV input 5b(+), 7b(-); 3a(+), 3b(-): cold junction compensation (CJC) |
|
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1), type L (GOST) | |
Cold junction compensation | at field terminals | |
Measurement range | -10 ... 100 mV | |
Span | 2.6 ... 100 mV | |
Zero suppression | ± 500 % of span | |
Line fault detection | sensor burnout 25 nA, upscale or downscale (selectable) | |
Output | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Load | 0 ... 650 Ω | |
Output signal | 4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt) | |
Ripple | 10 mVrms (at load 250 Ω) | |
Transfer characteristics | ||
Accuracy | < ± 0.1 % of full-scale value (current output) | |
Influence of temperature | < ± 0.01 %/K on zero and span | |
Influence of load | < ± 0.1 % of full-scale value from 0 ... 650 Ω | |
Rise time/fall time | typ. 150 ms | |
Linearity | < ± 0.1 % of full-scale value (terminal based mV input to mA output of thermocouples) | |
Compensation error | ± 0.5 K ± 0.05 K deviation from reference of 20 °C (68 °F) | |
Galvanic isolation | ||
Output/power supply | none | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch potentiometer |
|
Factory setting | 4 ... 20 mA, thermocouple type K, 0 ... 500 °C (273 ... 773 K), upscale burnout | |
Configuration | via DIP switches via potentiometer |
|
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1 and 2 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC |
|
Input | Ex ia, Ex iaD | |
Voltage | 13.2 V | |
Current | 20 mA | |
Power | 66 mW | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Certificate | PF 11 CERT 2109 X | |
Marking | II 3G Ex nA IIC T4 Gc [device in zone 2] | |
Galvanic isolation | ||
Input/input | safe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V | |
Input/Output | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
CSA approval | ||
Control drawing | 366-005CS-12B (cCSAus) | |
IECEx approval | IECEx TUN 04.0012 | |
Approved for | [Ex ia] IIC | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Operating instructions HiD206* | ENG | 612 KB | |
Safety and Security Documentation | |||
Manual de instrucciones | SPA | 164 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 11 CERT 2109 X | ALL | 446 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 98 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0779B | ALL | 50 KB |