Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Vision sensor for complex object recognition with 6 feature checks and 16 job storage memory locations |
General specifications | ||
---|---|---|
Object distance | 20 ... 500 mm , nominal 100 mm |
|
Light source | Integrated LED lightning or External lighting | |
Light type | White light | |
Picture detail | 8 mm x 6 mm ... 135 mm x 100 mm , dependant of operating distance 30 mm x 22 mm At 100 mm operating distance |
|
Trigger mode | Free-running or triggered externally | |
Depth of focus | ± 5 % of the operating distance | |
Resolution | 640 x 480 pixels | |
Capture range | adjustable | |
Parameterization/software | ||
Parameter assignment | Parameterization via PC user interface VOS3-Config | |
Evaluations per picture | ||
Position detection | can be activated/deactivated | |
Feature detection | 1 ... 6 | |
Location tracing | Location tracing with result from position detection | |
Evaluation procedure | ||
Position detection | Focal point Touch Pattern Correlation |
|
Feature check | Grey scale value Gradient Contrast Pattern Contour |
|
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED red: fault signal , LED yellow: switching state (2x) : Position OK/features OK |
|
Focus setting | Focus adjustable via set screw | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 20 % | |
Ripple | 5 Vss | |
Operating current | 200 mA without load | |
Protection class | 2 | |
Interface | ||
Interface type | Ethernet 100 Mbit/s , RS 422 | |
Input | ||
Input voltage | 24 V | |
Control input | External triggering | |
Switching threshold | high: ≥ 10 V, low: ≤ 3 V , trigger on the ascending edge | |
Output | ||
Switching type | PNP, NO optically decoupled , short-circuit/overload protected | |
Switching voltage | 24 V | |
Switching current | max. 200 mA each output | |
Pulse extension | adjustable | |
Output 1 | ||
Output type | Connection to external lighting | |
Output 2 | ||
Output type | Ready for operation | |
Output 3 | ||
Output type | All features within tolerance | |
Output 4 | ||
Output type | Position detected/within tolerance | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-4-2/3/4/6 | |
Mech. capacity | EN 60068-2-6 , EN 60068-2-27 | |
Shock and impact resistance | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE, cULus | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Shock resistance | < 50 g | |
Mechanical specifications | ||
Housing depth | ||
Housing diameter | ||
Degree of protection | IP67 | |
Connection | M12 connector, 5 pin ; 2 x M12 connector, 8-pin | |
Material | ||
Housing | anodized aluminum , plastic | |
Optical face | Plastic pane | |
Installation | with dove tail mounting clamp | |
Mass | approx. 170 g | |
Dimensions | ||
Height | 30.5 mm | |
Width | 30.5 mm | |
Length | 64 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
El VOS312 es un sensor de visión de libre configuración para tareas de detección, como p. ej., control de presencia, integridad y posición. Estas tareas de detección se pueden activar utilizando 5 métodos de evaluación. El sensor se puede configurar mediante la interface de PC intuitiva VOS3-Config y a continuación se puede manejar sin PC.
El VOS312 puede continuar memorizando hasta 16 tareas en el sensor. Las tareas se pueden administrar o seleccionar durante el funcionamiento mediante la administración del trabajo o el control de telegrama. El sensor también ofrece la posibilidad de vincular hasta 6 comprobaciones de características.
Manuals | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Manual VOS302/VOS312 | ENG | 6109 KB |
CAD | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1883 KB |
Software Tools | Liberar Info | Tipo de archivo | Tamaño |
---|---|---|---|
VOS3-Config GER/ENG / VOS3-Config GER/ENG | ZIP | 12213 KB |