Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Vision Sensor VOS301-100

VOS301-100
  • Five selectable evaluation methods
  • Offline parameterization
  • Integrated illumination
  • External focus setting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  VOS301-100

Descripción del producto
Vision sensor for complex object recognition with feature check and job storage memory location
General specifications
Object distance20 ... 500 mm ,
nominal 100 mm
Light sourceIntegrated LED lightning or External lighting
Light typeWhite light
Picture detail8 mm x 6 mm ... 135 mm x 100 mm , dependant of operating distance
30 mm x 22 mm At 100 mm operating distance
Trigger modeFree-running or triggered externally
Depth of focus± 5 % of the operating distance
Resolution640 x 480 pixels
Capture rangeadjustable
Parameterization/software
Parameter assignmentParameterization via PC user interface VOS3-Config
Evaluations per picture
Position detectioncan be activated/deactivated
Feature detection1
Location tracingLocation tracing with result from position detection
Evaluation procedure
Position detectionFocal point
Touch
Pattern
Correlation
Feature checkGrey scale value
Gradient
Contrast
Pattern
Contour
Indicators/operating means
Operation indicatorLED green
Function indicatorLED red: fault signal ,
LED yellow: switching state (2x) : Position OK/features OK
Focus settingFocus adjustable via set screw
Electrical specifications
Operating voltage24 V DC ± 20 %
Ripple5 Vss
Operating current200 mA without load
Protection class2
Interface
Interface typeEthernet 100 Mbit/s , RS 422
Input
Input voltage24 V
Control inputExternal triggering
Switching thresholdhigh: ≥ 10 V, low: ≤ 3 V , trigger on the ascending edge
Output
Switching typePNP, NO optically decoupled , short-circuit/overload protected
Switching voltage24 V
Switching currentmax. 200 mA each output
Pulse extensionadjustable
Output 1
Output typeConnection to external lighting
Output 2
Output typeReady for operation
Output 3
Output typeAll features within tolerance
Output 4
Output typePosition detected/within tolerance
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2
Standard conformity
Electromagnetic compatibilityEN 61000-4-2/3/4/6
Mech. capacityEN 60068-2-6 , EN 60068-2-27
Shock and impact resistanceEN 60947-5-2
Approvals and certificates
ApprovalsCE, cULus
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Shock resistance< 50 g
Mechanical specifications
Housing depth
Housing diameter
Degree of protectionIP67
ConnectionM12 connector, 5 pin ; 2 x M12 connector, 8-pin
Material
Housinganodized aluminum , plastic
Optical facePlastic pane
Installationwith dove tail mounting clamp
Massapprox. 170 g
Dimensions
Height30.5 mm
Width30.5 mm
Length64 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: VOS301-100

Función

El VOS301 es un sensor de visión de libre configuración para tareas de detección, p. ej., control de presencia, integridad y posición. Estas tareas de detección se pueden activar utilizando 5 métodos de evaluación. El sensor se puede configurar mediante la interface de PC intuitiva VOS3-Config y a continuación se puede manejar sin PC.

Design / Simulation: VOS301-100

Seleccionar idioma:
CADIdiomaTipo de archivoTamaño
CAD 3-D / CAD 3-DALLSTP1883 KB