Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
ICRL-U-5RJ45-DIN
Descripción del producto |
Ethernet unmanaged switch with 5 RJ45 ports, port alarm and extended temperature range |
General specifications |
UL File Number | E185778 , E470652 |
Functional safety related parameters |
MTBF | 93.4 |
Ethernet Interface |
Auto-MDI(-X) | yes |
Autonegotiation | yes |
Ethernet Interface | Industrial Ethernet |
Transfer rate | 10BASE-T, 100BASE-TX |
Cable type | Category 5e or better |
Standards | |
| IEEE 802.3 10BASE-T | yes |
| IEEE 802.3u 100BASE-TX | yes |
| IEEE 802.3x Flow Control and Back-pressure | yes |
Indicators/operating means |
LED indication | see manual |
Electrical specifications |
Rated operating voltage | 18 ... 32 V DC |
Power consumption | 3 W |
General information | Port Failure, DIP switch enabled, Relay Rating, 1A Max. @ 24VDC |
Nominal voltage | 24 V DC |
Current consumption | typ. 130 mA |
Interface 1 |
Physical | RJ45 |
Transfer rate | 10/100 Mbps |
Inputs/Outputs |
Number/Type | 5 x RJ45 |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN61000-6-2, EN55024 |
Standard conformity |
Electrical safety | UL 508 Class I Div 2, IEC 60950/EN60950 (LISTED), CSA C22.2 No. 60950/UL60950 |
Emitted interference | EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 |
Noise immunity | EN 55024 |
Ambient conditions |
Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | max. 95 % |
Altitude | 0 ... 3048 m |
Mechanical specifications |
Degree of protection | IP30 |
Connection | Power Supply Terminal Block Ethernet 5 x RJ45
|
Material | |
| Housing | Aluminum |
Mass | 295 g |
Dimensions | |
| Height | 112 mm |
| Width | 30.5 mm |
| Length | 99 mm |
Construction type | Cabinet module |
Mounting | DIN rail or direct panel mounting |
Classifications
System | Classcode |
ECLASS 13.0 | 27242608 |
ECLASS 12.0 | 27242608 |
ECLASS 11.0 | 27242608 |
ECLASS 10.0.1 | 27242608 |
ECLASS 9.0 | 27242608 |
ECLASS 8.0 | 27242608 |
ECLASS 5.1 | 27242608 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
Details:
ICRL-U-5RJ45-DIN
Product Documentation:
ICRL-U-5RJ45-DIN
Design / Simulation:
ICRL-U-5RJ45-DIN
Approvals:
ICRL-U-5RJ45-DIN
Productos asociados:
ICRL-U-5RJ45-DIN
Accessories |
|
|
|
Ethernet bus cable male cordset single-ended RJ45, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|
|
|
|
Ethernet bus cable male cordset single-ended RJ45, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|
|
|
|
Ethernet bus cable male cordset single-ended RJ45, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|
|
|
|
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|
|
|
|
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|
|
|
|
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|
|
|
|
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa |
|