Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Supply | ||
---|---|---|
Connection | terminals 11+, 12- terminals 8+, 9- |
|
Rated voltage | 20 ... 30 V DC The maximum rated operating voltage of the devices plugged onto the Power Rail must not be exceeded. |
|
Output | ||
Supply | Output current: max. 4 A | |
Fault signal | relay output: NO contact | |
Contact loading | 24 V AC, 1 A/24 V DC, 1 A | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Directive conformity | ||
Explosion protection | ||
Directive 94/9/EC | EN 50021 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | approx. 100 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
Statement of conformity | TÜV 00 ATEX 1618 X , observe statement of conformity | |
Group, category, type of protection, temperature class | II 3G EEx nAC IIC T4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Safety and Security Documentation | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Operating instructions RPI-System | ENG | 1459 KB | |
Manuals | |||
Manual | ENG | 8037 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
USA FM | FM 22 US 0031X | ALL | 878 KB |