Safety above All.

Globally certified protection for people, plants, and the environment

 

Extensive Portfolio for Process Industry Applications: the K-System

With more than 70 years of experience and as the inventor of the intrinsically safe barrier, Pepperl+Fuchs is a leading manufacturer of interfaces for hazardous areas. Nowadays, Interface Technology from Pepperl+Fuchs is reknown and established in process industries all over the world. Technical expertise, application know-how and a profound market knowlegde ensure that interface technology form Pepperl+Fuchs is tailored to meet specific market requirements in every detail. 

One highlight is the Pepperl+Fuchs K-System with its extensive product range, worldwide certifications, unique versatility and easy handling. From simple isolator modules for safe signal transmission to highly functional components with numerous additional functionsthe K-System provides modules and systems for a variety of applicatons in hazardous areas—the best protection for people, plants and the environment, as millions of installed devices from North Sea platforms to clean room applications proof.

Technology Highlights

Interface technology from Pepperl+Fuchs offers maximum safety and highly functonal features for easy maintenance.

Large portfolio to cover all applications - Largest product portfolio of its kind: Modules for all signal types- Wide range of functions - from simple switch amplifiers to highly functional devices
Large portfolio to cover all applications
- Largest product portfolio of its kind: Modules for all signal types
- Wide range of functions - from simple switch amplifiers to highly functional devices
Cost savings Long service life due to lower power consumption, space-saving design, low heat dissipation
Cost savings
Long service life due to lower power consumption, space-saving design, low heat dissipation
Easy maintenance - Easy installation and replacement- Internal diagnostic function
Easy maintenance
- Easy installation and replacement
- Internal diagnostic function
Safety on all levels Choose from a complete SIL 3 portfolio for all signal types, analog and digital
Safety on all levels
Choose from a complete SIL 3 portfolio for all signal types, analog and digital

Why Interface Technology from Pepperl+Fuchs?

Rely on the world's leading experts

Built on Decades of Experience

As a pioneer in the field of intrinsic safety barriers, we build on decades of experience: Pepperl+Fuchs is the world's leading expert in the field of intrinsic safety.
Designed for use in hazardous areas

Global Hazardous Area Expertise

Interface systems from Pepperl+Fuchs are certified worldwide and guarantee maximum process reliability for countless applications in numerous industries.
Up to SIL 3 certified

Largest Product Portfolio of Its Kind

Pepperl+Fuchs offers a comprehensive range of modules and systems for a wide variety of applications up to SIL 3.
High availability and unrivaled performance

K-System for Maximum Reliability

The K-System impresses with high availability due to low power loss, comprehensive international support, demand-oriented installation options and unrivaled performance.

The K-System—Established in Process Industries All Over The World

A wide range of functions, easy maintenance and high flexibility: this is what the K-System in particular stands for. Certified worldwide and unsurpassed in reliability, it guarantees maximum process reliability in a wide range of industries. With the largest product portfolio of its kind, the K-System is suitable for a wide range of requirements in the process industry and is designed for mixed applications of Ex and non-Ex modules.

Features and Benefits of the K-System

As this video shows, K-System technology offers various outstanding features. Its barrier function limits the energy fed into the intrinsically safe circuit. The galvanic isolation of the measuring and control circuits protects control systems and field devices from interference on the signal path, thus ensuring the efficiency and availability of the system.

The Latest Innovation: KCD2-SCS*

K-System KCD2-SCS*

Positioners are often equipped with analog position indicators that provide feedback to the controller to confirm that the correct position has been reached. This feedback is typically sent back to the control system as a 4 … 20 mA signal. Previously, a separate isolator module was required for the input and output signal. The KCD2-SCS* combines both functions in one device. Find out more about the unique 2-channel devices for analog signals with individual configurability of the channels!

Main Applications

Thermal Power Plants: Direction of Rotation and Speed Monitoring Feedwater Pumps
Task and boundary conditions: Galvanic isolation of control and field side in the safe area and ensuring feed water supply for steam generation

Typical measuring and control tasks: Direction of rotation monitoring and speed monitoring

Typical isolating modules: Frequency converters of the K-System are also available as intrinsically safe devices for applications in hazardous areas.
 
Water Locks: End Position Control
Task and boundary conditions: Galvanic isolation of control and field side in the safe area. Ensuring that the lock gates are closed before water is admitted or discharged into the lock basin.

Typical measuring and control tasks: Feedback of the end position contact to the control system when the lock gates are closed

Typical isolating modules: Switch amplifiers of the K-System are also available as intrinsically safe devices for applications in hazardous areas

Ships: Optical and Acoustic Warning Devices
Task and boundary conditions: Galvanic isolation of control and field side in the safe area, safe switching on of warning devices in case of emergency, and safety integrity level of the signal circuit(s): SIL 3

Typical measuring and control tasks: Transmission of switching signals from the control system to the warning devices

Typical isolating modules: Safety relay with line fault transparency of the K-System.

Pharmaceutics: Control of Valves in Large Plants
Task and boundary conditions: Control of the mass flow of API, hazardous area, safe signal transmission in large plants, different supply modes for a large number of different valves

Typical measuring and control tasks: Control of valves

Typical isolating modules: Intrinsically safe barrier of the K-System KCD2-SLD-Ex2.1545, suitable for bus- and loop-powered supply, high operating margin by output up to 45 mA (for safety-related applications: SIL3 ESD- and DCS systems that need LFT to get SIL level for DO cards/channels)

Sewage Treatment Plants: Speed Monitoring of Archimedean Screws
Task and boundary conditions: Load-dependent control of the Archimedean screws to keep the high energy consumption typical of these plants within limits
 
Typical measuring and control tasks: Speed monitoring
 
Typical isolating modules: Intrinsically safe frequency converters of the K-System. They are also available as isolators for applications in the safe area

Biogas Production: Gas Analysis of Biogas and Landfill Gas
Task and boundary conditions: No constant composition of the biogas; However, gas-fired power plant engines require a constant supply of chemical energy—gases must be continuously analyzed & results incorporated into the control system. Potentially explosive atmospheres.
 
Typical measuring and control tasks: Transfer of gas quality measurements
 
Typical isolating modules: Intrinsically safe K-System transmitter power supply or isolators

Life Sciences: Temperature Monitoring of Process Media
Task and boundary conditions: Temperature monitoring in containers with process media to be heated or mixed so that an upper temperature limit is not exceeded in order to prevent undesirable decomposition or unwanted chemical reactions; potentially explosive atmospheres
 
Typical measuring and control tasks: Temperature monitoring
 
Typical isolating modules: Intrinsically safe K-System temperature converter with output of two configurable limit values or isolators for safe areas

Customized Solutions—Engineered for Your Needs

Pepperl+Fuchs established special Solution Engineering Centers (SEC) worldwide, where experienced experts plan, develop and design customer-specific solutions on a daily basis. One such solution is shown in this video: Pepperl+Fuchs developed the BGT rack with integrated K-System modules that enables users to easily replace outdated eurocard technology with the latest interface technology.

Step By Step to Your Tailor-Made Solution

K-System in cabinet

Customized solutions from Pepperl+Fuchs are developed in collaboration with our customers to meet the global approval standards of a trusted partner. No matter how comprehensive the adjustments and specific developments—our solutions are always based on individual consulting and regular communication with our customers. Our experts cover each step of the process, from the first consulting to customer specification, solution proposals to engineering and inspection to the integration of final, globally certified solutions. 

 

 

Contact Us

Do you have any questions on our K-System or Interface Technology in general? We are happy to help! Simply fill out the contact form and send us a message.