safePXV and safePGV
SIL 3/PL e Absolute Positioning Systems
Safety applications according to "SIL 3/PL e" require strict compliance with the highest safety directives in order to optimally protect humans and machines at all times. While this safety level was previously associated with high cost and time investment, users now realize it more simply than ever before—with our new and worldwide unique "safePXV" and "safePGV" positioning systems.
Based on a multi-redundant technology, these systems enable safe absolute positioning according to SIL 3/PL e with one single sensor for the first time. safePXV offers the perfect solution for linear absolute positioning; safePGV for reliable navigation of automated guided vehicles (AGVs). Rely on this innovative sensor technology for maximum safety!
Using Data Matrix codes as information carriers allows data to be redundantly mapped. The wide scan window provides additional redundancy by reading up to five Data Matrix codes in a single read operation. The positioning systems ensure reliable positioning even if multiple codes are dirty or damaged. Tight curve radius, strong ascents and strong descents, and line breaks of up to 75 mm are not an obstacle—on a unique distance of up to 100,000 m!
The 2-D read head of the new absolute positioning systems reads the color codes of the Data Matrix code band. The innovative firmware processes the received information based on a safe algorithm in the sensor and forwards it as safe data according to SIL 3/PL e to the safety PLC. You achieve this high safety level for the first time with a single sensor.
With the new positioning systems, Pepperl+Fuchs sets new standards in terms of reliability, noise immunity, and handling. But what exactly distinguishes this sensor generation? In this YouTube video, you see its specifics using concrete application examples.
The safePXV positioning system offers unparalleled reliability for linear absolute positioning. Due to its easy handling, it is suitable for a variety of different applications. The image shows the safePXV ensuring exact positioning of monorail conveyors in a production line. Additionally, it is used for stacker cranes in material handling, rotary tables, or for elevators and wind turbines.
In addition to absolute positioning, the safePGV positioning system provides all data needed to reliably control AGVs. These are used in production lines in automotive industry. By transmitting Y position and angle, track deviations can be continuously corrected. Due to the safe X position, safePGV ensures the safety distance between the AGVs and thus protects personnel.
Do you have any questions on our news safePXV and safePGV positioning systems, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.