Serviceline
Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Three New Ultrasonic Models – 30GM70, 30GM-IO, F77 [Movie]

The Pulse of Automation - Ultrasonics by Pepperl+Fuchs

Pepperl+Fuchs extends its expertise in the field of ultrasonic sensors.
New in the Pepperl+Fuchs portfolio:

  • Miniature sensor F77 – for space-restrictive areas
  • 30GM70 – The solution with infrared interface for serial production
  • 30GM-IO – The  IO-Link solution for individual production

The F77 Series covers objects to the nearest millimeter and detects even the most difficult materials such as reflective objects.

The ultrasonic sensors of the family 30GM70 family visualize the echoes received from the sensor without feedback in real time. The sensors can be parameterized and optimally be adapted for most tasks. They are ideal for challenging installation conditions.

The use of ultrasonic sensors 30GM-IO allows a significant reduction in storage. Due to the numerous application possibilities, the sensor can be used for level measurement, presence control, or for object counting. The ultrasonic sensor can be parameterized either via keyboard or via IO-Link interface.


PDF letöltések: Műszaki útmutató ultrahangos érzékelőkhöz