Pepperl+Fuchs' industrial sensor solutions for mobile equipment offer optimal adaption to your application, including a variety of sensing solutions for agricultural machinery.
The F99 inclination sensor monitors the vehicle’s inclination angle. The inclination sensor has an extremely robust measurement process and an intelligent housing concept.
The bus interfaces CANopen and J1939 are used for simple commissioning and the high immunity (100 V/m) offers safe operation.
The capacitive sensor F46 is used on the joystick in the vehicle cab. It allows increased machine efficiency by regulating the motor speed, and increased machine safety by operator controls.
Ultrasonic sensors of the 30GM70 Series monitor a constant spray nozzle height above the ground to ensure optimized fertilizer spreading. The non-contact distance measurement to the ground also prevents damage to the spray arm.
A videók megtekintéséhez Windows Media Player lejátszóra vagy hasonló szoftverre van szüksége.