Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Nem rendelhető

Ez a termék kicserélésre került.Ugrás a helyettesítő termékre MH-EXG-12
Nem rendelhető
Nem rendelhető

Mounting aid EXG-12

EXG-12
  • Clamp for threaded pipe
  • Suitable for M12 sensors
  • Simple and quick exchange without readjustment
  • 2 slotted nuts included with delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  EXG-12

Termék leírása
Quick mounting bracket with dead stop
General specifications
Inside diameter12 mm
Mechanical specifications
Materialbrass, nickel-plated
DimensionsM16 x 1 external thread
Length34 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: EXG-12

Design / Simulation: EXG-12

Nyelvválasztás:
CADNyelvFájltípusFájlméret
CAD 3-D / CAD 3-DALLSTP114 KB

Kapcsolódó termékek: EXG-12

Accessory of

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa

Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa

Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR with safety function, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 3, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0092X, Equipment protection level Gb: IECEx PTB 11.0092X, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Da: IECEx PTB 11.0092Xfa

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR with safety function, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 3, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0092X, Equipment protection level Gb: IECEx PTB 11.0092X, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Da: IECEx PTB 11.0092Xfa

Extended temperature range, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: non-flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: non-flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 10 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 10 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 1300 Hz (switch point mode)
0 ... 80 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 4 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 2000 Hz (switch point mode)
0 ... 125 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 10 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 4 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 2000 Hz (switch point mode)
0 ... 125 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 4 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector Deutsch DT04 , 3-pin with PUR cable 125 mm, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69K, Length: L = 125 mmfa
Extended temperature range, Output type: Digital current output, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 9 ... 16 V DC, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: Cable connector PUR , 1.1 m
AMP Superseal, Housing material: Stainless steel, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: switched high, Output type: 4-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Brass, PTFE coated, Degree of protection: IP68 / IP69Kfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: switched high, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP68 / IP69Kfa
Reduction factor 1, magnetic field resistant, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: switched high, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 5 mfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP66 / IP67, Threading: M12 x 1, Material: PURfa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: brass, nickel-platedfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: Cable connector Deutsch DT04 , 3-pin with PUR cable 125 mm, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69K, Length: L = 125 mmfa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: PBT, Degree of protection: IP68fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR with safety function, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 5 ... 25 V 1), Safety Integrity Level (SIL): SIL 3, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0092X, Equipment protection level Gb: IECEx PTB 11.0092X, Equipment protection level Da: IECEx PTB 11.0092Xfa
Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR with safety function, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 3, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0092X, Equipment protection level Gb: IECEx PTB 11.0092X, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Da: IECEx PTB 11.0092Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 5 ... 60 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: brass, nickel-platedfa
Switching function: Normally open (NO), Output type: NAMUR, Installation: flush in non-magnetic metal, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: NAMUR, Installation: flush in non-magnetic metal, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: non-flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -25 ... 70 °C (-13 ... 158 °F)
-40 ... -25 °C (-40 ... -13 °F) (Drift 15 %), Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 5 ... 60 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR with safety function, Installation: non-flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 3, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0092X, Equipment protection level Gb: IECEx PTB 11.0092X, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Da: IECEx PTB 11.0092Xfa
Switching function: Normally open (NO), Output type: NPN, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable PUR , 2 m (black), Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: brass, nickel-platedfa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Connection type: Connector plug M12 x 1 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: non-flush, Output polarity: AC, Output type: 2-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 4 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 10 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 1300 Hz (switch point mode)
0 ... 80 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Ambient temperature: -40 ... 85 °C (-40 ... 185 °F)
, Connection type: cable, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69K, Material: PURfa