Serviceline
Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Magnetic field sensor 40FR1-3

40FR1-3
  • Magnetically actuated reed switch
  • Hermetically sealed contacts
  • AC/DC compatibility
  • Matching permanent magnet

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok 40FR1-3

General specifications
Switching functionNormally open (NO)
Output typeReed Contact
Rated operating distance19.8 mm
Installationnon-flush
Output polarityAC/DC
Mechanical life3 x 107 operations
Nominal ratings
Operating voltage100 V DC, 250 mA 115 V AC, 250 mA
Hysteresis≥2.54 mm
Contact resistance0.15 Ω
Insulation resistancemin. 100 MΩ at 200 V
Dielectric strength200 V AC, 60 Hz
Release point≤ max. 43 mm
Electrical specifications
Electrical ratingAC supply: 10 VA, 132 V AC, 750 mA
DC supply: 10 W, 100 V DC, 300 mA
Ambient conditions
Ambient temperature-40 ... 125 °C (-40 ... 257 °F)
Mechanical specifications
Connection typecable PVDF , 914 mm according to Mil-W-81044/9
Core cross-section0.5 mm2
Housing materialPolycarbonate
Sensing facePolycarbonate
Housing diameter
Degree of protectionIP68

Kapcsolódó termékek: 40FR1-3

Accessories
fa