Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Adapter cable M12 socket straight A-coded 4-pin to M12 plug straight B-coded metal housing 5-pin, PUR cable grey, shielded |
General specifications | ||
---|---|---|
Customization | pin 2 and 4 crossed | |
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | B-coded | |
Customization | Metal housing | |
Electrical specifications | ||
Operating voltage | max. 60 V DC | |
Operating current | max. 4 A | |
Volume resistance | < 3 mΩ | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
|
Ambient conditions | ||
Ambient temperature | ||
Connector 1 | -40 ... 90 °C (-40 ... 194 °F) | |
Connector 2 | -40 ... 85 °C (-40 ... 185 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Connector 1 | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Shielding | shield connected to screw connection | |
Degree of protection | IP67 / IP68 / IP69 | |
Connector 2 | ||
Tightening torque | 0.5 Nm | |
Tool installation | straight knurling , hexagon nut SW = 18 mm | |
Mating cycles | min. 50 | |
Shielding | shield connected to pin 5 | |
Degree of protection | IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 4.8 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Sheath stripping force | max. 100 N / 300 mm | |
Sheath color | grey (similar to RAL 7001) | |
Number of cores | 4 | |
Core cross section | 0.34 mm2 | |
Cores color | Core 1-1: brown Core 2-4: white Core 3-3: blue Core 4-2: black |
|
Core construction | 19 x 0.15 mm ∅ | |
Shield | tinned copper braiding, 85 % coverage | |
Length | 3.5 m | |
Cable code | Li 9Y 11YM 4 x 0.34 | |
Mass | 185 g | |
Material | ||
Halogen-free | yes | |
Connector 1 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Contact surface | Au | |
Flammability | V-2 | |
Connector 2 | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | Zinc diecast, nickel-plated | |
Contact surface | Au | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
Chemical resistance | good |
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
3-D model, 4-pin M12 socket, straight / 3-D-Modell M12-Buchse, gerade, 4-polig | ALL | STP | 1613 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|