Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
General specifications | ||
---|---|---|
Pulse count | max. 25 | |
Electrical specifications | ||
Operating voltage | 8 V DC | |
Output | ||
Output type | NAMUR (SJ2-N) | |
Load current | max. per channel 3 mA , short-circuit protected | |
Output frequency | max. 5 kHz | |
Connection | ||
Cable | ∅6 mm, 4 x 0.38 mm2 | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Standards | EN 60947-5-2:2007 EN 60947-5-6:2000 | |
Ambient conditions | ||
Operating temperature | ||
Plastic disk | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | ||
Plastic disk | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Housing | Aluminum | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 630 g | |
Rotational speed | max. 3000 min -1 | |
Moment of inertia | 100 gcm2 | |
Starting torque | < 5 Ncm | |
Shaft load | ||
Axial | 50 N | |
Radial | 100 N | |
Data for application in connection with hazardous areas | ||
Certificate | PF13CERT2948 X | |
Directive conformity | ||
Directive 2014/34/EU | EN ISO 80079-36:2016+AC:2019 , EN ISO 80079-37:2016 , EN 60079-0:2012 +A11:2013, EN 60079-11:2012 | |
Group, category, type of protection | II 2G Ex h ia IIC T6…T4 Gb |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Up to two intrinsically safe 2-wire NAMUR sensors are integrated in the incremental encoders of the series RVI84. These devices are intrinsically safe in accordance with II 2 G Ex ia II T6.
One special feature of this incremental rotary encoder is the mechanical versatility of the flange. The rotary encoder has a centering shoulder with a diameter of 42 mm and one with a diameter of 56 mm. In addition to the four M4 holes, the encoder has a servo infeed on the circumference. This allows you to make a slight adjustment to the reference point of the incremental rotary encoder by turning the housing.
The clamping element that grips into the servo infeed ensures that the incremental rotary encoder stays firmly in place without slipping out of adjustment.
Safety and Security Documentation | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
Instruction manual | ENG | 216 KB |