Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Ex pz purge system for Zone 2 and 22 |
General specifications | ||
---|---|---|
Operating mode | fully automatic (FA) | |
Series | 5000Q | |
Number of volume exchanges | min. 5 | |
Hazardous environment | gas or dust | |
Supply | ||
Rated voltage | 230 VAC - 230 VAC, 48 ... 62 Hz ± 10% 115 VAC - 115 VAC, 48 ... 62 Hz ± 10% 24 VDC - 24 VDC ± 10% |
|
Power consumption | 230 VAC - 2.3 VA (without digital valve) 115 VAC - 2.3 VA (without digital valve) 24 VDC - 2.5 W (without digital valve) |
|
Input | ||
Number of sensor connections | up to 3 sensors per unit | |
Input I ... III | ||
Input type | temperature input | |
Sensor type | Pt100, 2-wire connection | |
Output | ||
Output I | ||
Connection | K1, terminals 13, 14, 15 | |
Output type | power supply, (1) SPDT, potential free | |
Inrush current | 5 A | |
Contact loading | 5 A | |
Output II | ||
Connection | K2, terminals 10, 11, 12 | |
Output type | alarm, (1) SPDT, potential free | |
Inrush current | 5 A | |
Contact loading | 3 A | |
Output III | ||
Connection | SV1, terminals 16, 17, 18 | |
Output type | digital valve, (1) SPDT, powered contacts from power line | |
Pneumatic parameters | ||
Protective gas supply | instrument grade air or inert gas | |
Pressure requirement | min. 2 bar (29 psi) | |
Safe pressure | - gas 0.25 mbar (0.1" H2O) (Zone 2) - dust 0.5 mbar (0.2" H2O) (Zone 22) |
|
Purge flow rate | - 3.0 mm orifice at 2 bar (29 psig): 105 l/min - 4.5 mm orifice at 2 bar (29 psig): 220 l/min |
|
Flow rate for leakage compensation | 0.3 l/min typ. (depends on enclosure seal) | |
Conformity | ||
Degree of protection | EN 60529 | |
Shock resistance | EN 60068-2 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) at T4 -20 ... 40 °C (-4 ... 104 °F) at T6 |
|
Relative humidity | 5 ... 95 %, noncondensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 11 ms, all axes | |
Mechanical specifications | ||
Cable gland | 1.5 mm diameter max. wire size - power supply and contacts 0.13 ... 2.08 mm - Pt100 0.08 ... 1.31 mm |
|
Degree of protection | IP65 | |
Material | ||
Housing | polyester | |
Observation window | safety glass | |
Cable | Terminals 10 to 18, and bypass Cross section: 16 to 20 AWG (0.5 to 1.5 mm2) Strip length: 0.31 to 0.35 inches (8 to 9 mm) Terminals 19 to 24 Cross section: 16 to 20 AWG (0.5 to 1.5 mm2) Strip length: 0.35 inches (9 mm) Terminals 2 wire PT100s Cross section: 18 to 24 AWG (0.25 to 1.0 mm2) Strip length: 0.33 to 0.37 inches (8.5 to 9.5 mm) |
|
Mass | approx. 1.4 kg (3.1 lb) | |
Dimensions | 140 x 120 x 90 mm (5.5 x 4.7 x 3.5 inch) | |
Height | 120 mm | |
Width | 140 mm | |
Depth | 90 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | EPS 10 ATEX 1 263 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II 3 G Ex nA nC [pz] II T4 -20 °C to +60 °C II 3 G Ex nA nC [pz] II T6 -20 °C to +40 °C II 3 D Ex tD A22 [pD] IP64 T70°C |
|
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006 , EN 60079-2:2007 , EN 60079-15:2005 , EN 61241-0:2004 , EN 61241-1:2004 , EN 61241-4:2006 | |
International approvals | ||
IECEx approval | Ex nA nC [pz] IIC T4 Gc Ex nA nC [pz] IIC T6 Gc Ex tc [p] IIIC T70 °C Dc IP64 File no: IECEx EPS 11.0010 |
|
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180508 |
ECLASS 12.0 | 27180508 |
ECLASS 11.0 | 27180508 |
ECLASS 10.0.1 | 27180508 |
ECLASS 9.0 | 27180508 |
ECLASS 8.0 | 27180508 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121301 |
The 5000Q series Ex pz purge and pressurization system allows generalpurpose equipment to be mounted in enclosures and operate safely in Zone 2 or Zone 22 hazardous areas.
The 5000Q operates by controlling and monitoring compressed instrument air or inert gas through the protected enclosure to remove and prevent the accumulation of flammable gas, vapors, or dust.
The 5000Q control unit works with the EPV5000Q vent and is ATEX and IECEx certified for Zone 2 or Zone 22 applications.
Manuals | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
5000Q Programming Quick Start Guide | ENG | 110 KB | |
5000Q Series Control System for the Zone 2 Pressurizing System | ENG | 4331 KB |
CAD | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
STP file for 5000Q control unit / STP-Datei für 5000Q control unit | ALL | ZIP | 358 KB |
Certificates | Tanúsítvány sz. | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|---|
ATEX Certificate | EPS 10 ATEX 1 263 | ALL | 2745 KB | |
IECEx Certificate of Conformity | IECEx EPS 11.0010 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B089A | ALL | 216 KB |