Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Rubber profile, oil resistant for safety terminal strips from the PSE4 series |
General specifications | ||
---|---|---|
Length | 5 m | |
Ambient conditions | ||
Ambient temperature | 5 ... 55 °C (41 ... 131 °F) | |
Environmental resistance | Excellent | |
Chemical resistance | Resistant against mineral oils ans some synthetic oils | |
Mechanical specifications | ||
Material | EPDM (ethylene propylene diene rubber) | |
Mass | approx. 1500 g | |
Dimensions | ||
Height | 30 mm | |
Width | 25 mm | |
Length | 5 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27273401 |
ECLASS 12.0 | 27272790 |
ECLASS 11.0 | 27272790 |
ECLASS 10.0.1 | 27272790 |
ECLASS 9.0 | 27272790 |
ECLASS 8.0 | 27272790 |
ECLASS 5.1 | 27272790 |
ETIM 9.0 | EC002887 |
ETIM 8.0 | EC002887 |
ETIM 7.0 | EC002887 |
ETIM 6.0 | EC002887 |
ETIM 5.0 | EC002592 |
UNSPSC 12.1 | 46171620 |
CAD | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 185 KB |
Certificates | Tanúsítvány sz. | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|---|
US UL | E344450 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0216B | ALL | 158 KB |