Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Stainless steel bellows coupling |
Ambient conditions | ||
---|---|---|
Operating temperature | -30 ... 120 °C (-22 ... 248 °F) | |
Mechanical specifications | ||
Shaft diameter | d1 = 12 mm , d2 = 12 mm | |
Material | Stainless steel 1.4305 / AISI 303 | |
Mass | 30.1 g | |
Rotational speed | max. 10000 min | |
Max. torque | 0.8 Nm | |
Radial offset | max. ± 0.3 mm | |
Axial offset | max. ± 0.5 mm | |
Angle error | max. ± 4 ° | |
Torsion spring stiffness | 140 Nm / rad | |
Radial spring stiffness | 10 N / mm | |
Moment of inertia | 18.81 kg m2 x 10-7 | |
Mounting | clamp screws , M4 DIN 916 | |
Tightening torque of clamping screws | max. 0.15 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153016 |