Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Input | ||
Connection | channel 1: z2, z4 channel 2: z6, z8 channel 3: z10, z12 channel 4: z14, z16 channel 5: z18, z20 channel 6: z22, z24 channel 7: z26, z28 channel 8: z30, z32 |
|
Input voltage | ≤ 27.6 V | |
Input current | ≤ 15 mA | |
Signal level | 1-signal: 20.4 ... 27.6 V DC 0-signal: 0 ... 1.9 V DC |
|
Output | ||
Connection | channel 1: b2, b4; d2, d4 channel 2: b6, b8; d6, d8 channel 3: b10, b12; d10, d12 channel 4: b14, b16; d14, d16 channel 5: b18, b20; d18, d20 channel 6: b22, b24; d22, d24 channel 7: b26, b28; d26, d28 channel 8: b30, b32; d30, d32 |
|
Output | signal ; relay relay output with 2 NO contacts each (per channel) |
|
Contact loading | 50 V AC/4 A/200 VA (cos φ > 0.7); 40 V DC/4 A/160 W resistive load | |
Energized/De-energized delay | ≤ 10 ms (typical 5 ms)/≤ 6 ms (typical 3 ms) | |
Mechanical life | 5 x 107 switching cycles | |
Bounce time | 1 ms | |
Transfer characteristics | ||
Switching frequency | 10 Hz | |
Galvanic isolation | ||
Input/Output | safe isolation acc. to DIN VDE 0106, rated insulation voltage 50 Veff | |
Input/input | safe isolation acc. to DIN VDE 0106, rated insulation voltage 50 Veff | |
Output/Output | safe isolation acc. to DIN VDE 0106, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Insulation coordination | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | 48-pin plug connector acc. to DIN 41612 , series 2 , type F , z, b and d provided | |
Mass | approx. 200 g | |
Dimensions | 20 x 128 x 193 mm (0.8 x 5 x 7.5 inch) | |
Height | 128 mm | |
Width | 20 mm | |
Length | 190 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121543 |
This signal conditioner provides the galvanic isolation between field circuits and control circuits.
The device can be used in conjunction with fault signaling systems, for controlling switching circuits, for the transmission of switch commands, and for the galvanic isolation of two circuits.
The relays can be driven with 24 V DC or by means of an input logic.
The device has one relay output per channel with two NO contacts each.
Manuals | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
Brief Instructions - E-system | ENG | 320 KB |