Serviceline Industrial Sensors
Serviceline Explosion Protection

License dongle PUS-USB-LIZ

PUS-USB-LIZ

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PUS-USB-LIZ

Product Description
License dongle for safeControl Expert
Mechanical specifications
Mass100 g
General information
Scope of deliveryLicense dongle

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: PUS-USB-LIZ

Function

The license dongle is used to save, compile, and transfer the program to the PUS evaluation unit.

Associated Products: PUS-USB-LIZ

Accessory of
Safe evaluation unit for position and speed monitoring for WCS read heads;
EtherCAT with FSoE protocol, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit for WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa
Kit consisting of a safe evaluation unit with fieldbus connection (EtherCAT® with FSoE protocol) and two safeWCS/PUS read heads, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit with WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa