Serviceline Industrial Sensors
Serviceline Explosion Protection

parameterization adapter PUS-USB-COMM

PUS-USB-COMM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PUS-USB-COMM

Product Description
Parameterization adapter for parameterization and analysis of the PUS evaluation unit
Mechanical specifications
Mass250 g
General information
Scope of deliveryparameterization adapter
Connection cable

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: PUS-USB-COMM

Function

Parameterization adapter for programming, parameterization and analysis of the PUS evaluation unit. The parameterization adapter consisting of signal converter, USB connection cable type USB-A-B (shielded) for connection to a PC and the safeControl Expert programming software. The serial interface cable with two RJ10 connectors is used to connect to the PUS evaluation unit.

Associated Products: PUS-USB-COMM

Accessory of
Safe evaluation unit for position and speed monitoring for WCS read heads;
EtherCAT with FSoE protocol, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit for WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa
Kit consisting of a safe evaluation unit with fieldbus connection (EtherCAT® with FSoE protocol) and two safeWCS/PUS read heads, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit with WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa