Serviceline Industrial Sensors
Serviceline Explosion Protection

Magnetic field sensor 40FY28-020

40FY28-020
  • Hall Effect Sensor
  • Door Interrupt Sensor
  • Tamper resistant magnetic actuator

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  40FY28-020

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distanceUse either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm
Installationnon-flush
Output polarityDC
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Hysteresis5 ... 25 %
Short-circuit protectionyes
Voltage drop≤ 2.5 V DC
Repeat accuracy+/- 3 %
Operating current≤ 200 mA
Off-state current≤ 30 mA
No-load supply current≤ 40 mA
Indicators/operating means
LED indicationswitching state
Electrical specifications
Electrical rating10 - 30 V DC
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
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.34 mm2
Housing materialPolycarbonate
Sensing facePolycarbonate
Degree of protectionIP67
Dimensions
Width16 mm
Depth16 mm
Length74.2 mm

Classifications

SystemClasscode
ECLASS 13.027274301
ECLASS 12.027274301
ECLASS 11.027270104
ECLASS 10.0.127270104
ECLASS 9.027270104
ECLASS 8.027270104
ECLASS 5.127270104
ETIM 9.0EC002544
ETIM 8.0EC002544
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.139121550

Details: 40FY28-020

Approvals: 40FY28-020

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-42112991-0 / UL-CA-2131622-0ALLPDF553 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5059AALLPDF1230 KB
UK Declaration of Conformity (P+F)TDOC-6458_ENGENGPDF1284 KB

Associated Products: 40FY28-020

Accessories
fa
fa