Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid OMH-RLK29-HW

OMH-RLK29-HW
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-RLK29-HW

Product Description
Mounting bracket for rear wall mounting
Mechanical specifications
MaterialStainless steel
Massapprox. 150 g
Dimensions87 mm x 97.5 mm x 29.5 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-RLK29-HW

Design / Simulation: OMH-RLK29-HW

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP77 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-RLK29-HW

Accessory of

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa

Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Test input, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67fa

Background suppression sensor, Highly visible LED, Good alignability due to red transmission LED, Minimal black-white difference, Powerful push-pull output, Optimal price/power ratiofa

Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa

Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Laser version for long ranges, Small light beam diameter for detection of small partsfa

Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Minimal black-white difference through the infrared transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Version for universal voltagesfa

Diffuse mode sensor , Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Switch point adjustment with quick twistfa

Diffuse sensor with measurement core technology, Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Absolutely reliable background suppressionfa

Retroreflective sensor with measurement core technology, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Retroreflective sensor with polarization filter, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Programmable time function GAN, GAB, IAB, as well as GAN-GAB and GAN-IAB as double function, Version with red light, Version with relay outputfa
fa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Visible red light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glass, Extra vibration proof versionfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Universal thru-beam sensor, large housing design, 120 m detection range, red laser light, laser class 2, 25 kHz transmission frequency, light/dark on, DC version, 2 complementary PNP outputs, test input, pre-fault output, M12 plug, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Emitter with test input, Laser version for long rangesfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Retroreflective sensor with polarization filter, Visible red light, pulsed LASER light, High operating range, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Protection class IIfa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, 2 PNP outputs, timer function, test input, pre-fault output, terminal compartment, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double functionfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Minimal black-white difference through the infrared transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Version for universal voltagesfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Minimal black-white difference through the infrared transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Version for universal voltagesfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67fa
Background suppression sensor, Highly visible LED, Good alignability due to red transmission LED, Minimal black-white difference, Powerful push-pull output, Optimal price/power ratiofa
Background suppression sensor, Highly visible LED, Good alignability due to red transmission LED, Minimal black-white difference, Powerful push-pull output, Optimal price/power ratiofa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67fa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, NPN output, PNP output, test input, pre-fault output, M12 plug, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Emitter with test input, Version with red lightfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Minimal black-white difference through the infrared transmission LED, Version with heated front panelfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Special range of application: Specialised fine positioning, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Minimal black-white difference through the infrared transmission LED, Version with heated front panelfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Universal thru-beam sensor, large housing design, 120 m detection range, red laser light, laser class 2, 25 kHz transmission frequency, light/dark on, DC version, push-pull output, test input, pre-fault output, M12 plug, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Emitter with test input, Laser version for long rangesfa
Retroreflective sensor with polarization filter with foreground suppression, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Sensing range up to 16 m, Clearly visible LEDs for Power ON, switching state and weak signal indication, Antivalent outputs, Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Not sensitive to ambient light, even with energy saving lampsfa
Retroreflective sensor with polarization filter, Clearly visible LEDs for Power ON, switching state and weak signal indication, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Version with red light, Version with heated front panelfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Powerful push-pull output, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objects, Simple operation with only one Teach-In buttonfa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, push-pull output, test input, pre-fault output, M12 plug, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Emitter with test input, Version with red lightfa
Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: dark-on, Signal output: Relay, 1 alternatorfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Retroreflective sensor with polarization filter, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Version with red light, Version with relay outputfa
Retroreflective sensor with polarization filter for clear object detection, Detects transparent objects, i.e., clear glass, PET and transparent films, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lampsfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Extra vibration proof versionfa
Retroreflective sensor with polarization filter with foreground suppression, Foreground suppression, suited to recording of sheet-shrink-wrapped objects, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Extra vibration proof version, Waterproof, degree of protection IP67fa
Retroreflective sensor with polarization filter, Highly visible LED, Powerful push-pull output, Optimal price/power ratio, Protection class IIfa
Retroreflective sensor with polarization filter, Foreground suppression, suited to recording of sheet-shrink-wrapped objects, Highly visible LED, Powerful push-pull output, Optimal price/power ratiofa
Retroreflective sensor with polarization filter, Foreground suppression, suited to recording of sheet-shrink-wrapped objects, Highly visible LED, Powerful push-pull output, Optimal price/power ratiofa
Background suppression sensor, Highly visible LED, Good alignability due to red transmission LED, Minimal black-white difference, Powerful push-pull output, Optimal price/power ratiofa
Diffuse mode sensor, plastic housing, 2000 mm adjustable detection range, red light, light on, 2 push-pull outputs, M12 plug, Highly visible LED, Good alignability due to red transmission LED, Powerful push-pull output, Optimal price/power ratio, Protection class IIfa
Retroreflective sensor with polarization filter, Visible red light, pulsed LASER light, Ultra bright LEDs for power on, weak signal indication and switching state, Powerful push-pull output, Test input, Not sensitive to ambient light, even with switched energy saving lampsfa
Retroreflective sensor with polarization filter, Visible red light, pulsed LASER light, Ultra bright LEDs for power on, weak signal indication and switching state, Powerful push-pull output, Test input, Not sensitive to ambient light, even with switched energy saving lampsfa
Retroreflective sensor with polarization filter, Visible red light, pulsed LASER light, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Protection class II, Waterproof, degree of protection IP67fa
Background suppression sensor, Adjustable background suppression, Visible red light, Sturdy plastic housing, Optical surface made of scratch-resistant glass, Protected against mutual interference (no cross-talk)fa
Background suppression sensor, Adjustable background suppression, Visible red light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Visible red light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Visible red light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glass, Protected against mutual interference (no cross-talk)fa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glass, Protected against mutual interference (no cross-talk)fa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glass, Protected against mutual interference (no cross-talk)fa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Laser version for long ranges, Small light beam diameter for detection of small partsfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Laser version for long ranges, Small light beam diameter for detection of small partsfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Powerful push-pull output, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67fa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Minimal black-white difference through the infrared transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Background suppression sensor, Special range of application: Specialised fine positioning, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67fa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Programmable time function GAN, GAB, IAB, as well as GAN-GAB and GAN-IAB as double function, Not sensitive to ambient light, even with switched energy saving lamps, Protection class IIfa
Background suppression sensor, Adjustable background suppression, Infrared light, Timer function, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, NPN output, PNP output, test input, pre-fault output, fixed cable, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Emitter with test input, Version with red lightfa
Thru-beam sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function, Version with red lightfa
Thru-beam sensor receiver, large design, light-on/dark-on switching, AC/DC version, relay outputs, timer function, terminal compartment, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function, Version with relay outputfa
Thru-beam sensor emitter, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function, Version with red lightfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Test input, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67fa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Test input, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67fa
Retroreflective sensor with polarization filter with foreground suppression, Foreground suppression, suited to recording of sheet-shrink-wrapped objects, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter with foreground suppression, Foreground suppression, suited to recording of sheet-shrink-wrapped objects, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter for clear object detection, Detects transparent objects, i.e., clear glass, PET and transparent films, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Ultra bright LEDs for power on, weak signal indication and switching state, Flashing power on LED in case of short-circuitfa
Retroreflective sensor with polarization filter for clear object detection, Detects transparent objects, i.e., clear glass, PET and transparent films, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Ultra bright LEDs for power on, weak signal indication and switching state, Flashing power on LED in case of short-circuitfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Good alignability due to red transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Version for universal voltagesfa
Background suppression sensor, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Good alignability due to red transmission LED, Programmable time function GAN, GAB, IAB and GAN-IAB as double function, Version for universal voltagesfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Ultra bright LEDs for power on, weak signal indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67, Protection class IIfa
Retroreflective sensor with polarization filter, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Programmable time function GAN, GAB, IAB, as well as GAN-GAB and GAN-IAB as double function, Laser version for long ranges, Version with relay outputfa
Universal thru-beam sensor, large housing design, 120 m detection range, red laser light, laser class 2, 25 kHz transmission frequency, light/dark on, AC version, relay output, timer function, terminal compartment, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double functionfa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, 2 PNP outputs, test input, pre-fault output, M12 plug, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Emitter with test input, Version with red lightfa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, push-pull output, timer function, test input, pre-fault output, terminal compartment, Universal series with highly versatile fields of use, Resistant against noise: reliable operation under all conditions, Highly visible LED as alignment aid in receiver optics, Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double functionfa
Robust, compact photoelectric sensor for single-beam gate protection, High detection ranges achievable, 2500 V Proof voltage between the relay connection terminals and the device electronics, Not sensitive to ambient light, even with energy saving lamps, Version with accessories in scope of delivery, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: light-on, Signal output: Relay, 1 alternatorfa
Background suppression sensor, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Powerful push-pull output, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, degree of protection IP67fa
Distance sensor (PRT), Pulse Ranging Technology (PRT), Analog output 0 ... 10 V, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Pulse Ranging Technology (PRT), Analog output 4 ... 20 mA, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Distance sensor (PRT), Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Analog output 0 ... 10 V, Visible light source for easy alignment, Minimal black-white differencefa
Distance sensor (PRT), Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Analog output 4 ... 20 mA, Visible light source for easy alignment, Minimal black-white differencefa
Diffuse mode sensor , Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Switch point adjustment with quick twistfa
Universal distance sensor, measurement to object, PRT measuring method, 15 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Retroreflective sensor, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objects, Simple operation with only one Teach-In buttonfa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and positionfa
Retroreflective area sensor with 6 beams in the standard photoelectric-sensor enclosure, red light, 0.6 m detection range, light/dark on, push-pull output, fixed cable with socket, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, 2 PNP outputs, test input, pre-fault output, M12 plug, Ultra bright LEDs for power on, weak signal indication and switching state, Highly visible LED as alignment aid in receiver optics, Emitter deactivation, Not sensitive to ambient light, even with switched energy saving lamps, Extra vibration proof versionfa
Background suppression sensor, Adjustable background suppression, Visible red light, Sturdy plastic housing, Optical surface made of scratch-resistant glassfa
Retroreflective sensor with polarization filter, Highly visible LED, Powerful push-pull output, Optimal price/power ratio, Protection class IIfa
Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: light-on, Signal output: Relay, 1 alternatorfa
Kit
Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: dark-on, Signal output: Relay, 1 alternatorfa
Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: light-on, Signal output: Relay, 1 alternatorfa
Robust, compact photoelectric sensor for single-beam gate protection, Very high detection range, No measurable emitted interference on all frequencies, Not sensitive to ambient light, even with energy saving lamps, Adjustable timer functions, Construction type(S2): Rectangular type, Timer, Sensitivity adjustment, Light-on/dark-on changeover switch, Light source: LED, Light type: modulated visible red light , 660 nmfa
Robust, compact photoelectric sensor for single-beam gate protection, Very high detection range, No measurable emitted interference on all frequencies, Not sensitive to ambient light, even with energy saving lamps, Adjustable timer functions, Construction type(S2): Rectangular type, Timer, Sensitivity adjustment, Light-on/dark-on changeover switch, Light source: LED, Light type: modulated visible red light , 660 nmfa