Serviceline Industrial Sensors
Serviceline Explosion Protection

Deviation mirror VB14 DM-VB14N-90

DM-VB14N-90

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DM-VB14N-90

Product Description
Deviation mirror for barcode scanner series VB14
General specifications
Beam deviation angle90° ± 2°

Classifications

SystemClasscode
ECLASS 13.027280192
ECLASS 12.027280192
ECLASS 11.027280192
ECLASS 10.0.127280192
ECLASS 9.027280192
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: DM-VB14N-90

Product Documentation: DM-VB14N-90

Language Selection:
ManualsLanguageFile TypeFile Size
Manual Barcode scanner VB14NENGPDF2806 KB

Associated Products: DM-VB14N-90

Accessory of
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.