Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid MH-UDB01

MH-UDB01

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MH-UDB01

Product Description
Mounting bracket for double sheet monitor
Mechanical specifications
MaterialStainless steel
Mass195 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-UDB01

Design / Simulation: MH-UDB01

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP156 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: MH-UDB01

Accessory of

Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: NPN , NO contactfa

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: NPN , NC contactfa

Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: PNP , NC contactfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Sensor with mounting bracket, preassembled, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purposefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Very short response time, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for detection of labels and carrier materials., Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic label control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"fa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for detection of labels and carrier materials., Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic label control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"fa
Ultrasonic system for detection of labels and carrier materials., Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic label control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"fa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: PNP , NO contactfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Analog current and voltage output, Short version, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, Connection type: fixed cable with plugfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.