Serviceline Industrial Sensors
Serviceline Explosion Protection

Interface cable UC-30GM-R2

UC-30GM-R2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC-30GM-R2

Mechanical specifications
Connection9-pin Sub-D socket
Material
CablePUR
Cable
Colorblack
Cable length3 m

Classifications

SystemClasscode
ECLASS 13.027060390
ECLASS 12.027060390
ECLASS 11.027060390
ECLASS 10.0.127060390
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC000310
ETIM 8.0EC000310
ETIM 7.0EC000310
ETIM 6.0EC000310
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: UC-30GM-R2

Function

The UC-30GM-R2 interface cable enables the parameterisation of ultrasonic sensors of types UC...-30GM-..R2-V15 using the ULTRA3000 service software. The cable creates a connection between the PC-internal RS 232 interface and the connector of the temperature/programming plug on the sensor.

At PCs without RS 232 interface the connection can alternatively be done at a free USB port. For this purpose, additionally an interface adapter USB-0,8M-PVC ABG-SUBD9 is required.

Associated Products: UC-30GM-R2

Accessory of

Single head system, High chemical resistance through PTFE coated transducer surface, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, High chemical resistance through PTFE coated transducer surface, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Synchronization options, Temperature compensation, Customer-specific configuration, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Synchronization options, Temperature compensation, Customer-specific configuration, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, High chemical resistance, Analog current and voltage output, PTFE coated transducer, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 2 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Adjustable acoustic power and sensitivity, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Twin-head system, Very small unusable area, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Adjustable acoustic power and sensitivity, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Adjustable acoustic power and sensitivity, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Accessories
Software for ultrasonic sensors, comfort linefa
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.