Serviceline Industrial Sensors
Serviceline Explosion Protection

Male connector, field-attachable V1SD-W-ABG-PG9

V1SD-W-ABG-PG9
  • D coding for Ethernet
  • Conforms to PROFINET
  • Field-attachable, shieldable
  • Metal housing
  • Iris spring shielding
  • cURus approval

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-W-ABG-PG9

Product Description
Male connector M12 angled D-coded 4-pin, for cable diameter 5 - 8 mm, shielded, field-attachable
General specifications
Connector 1
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingD-coded
CustomizationCoding rotateable in steps of 90°
UL File NumberE363587
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating current4 A
Insulation resistancemin. 10000 MΩ
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Component categoryCAT5 (IEC 11801)
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 100
Shieldingiris spring shielding
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
Cable
Sheath diameter5 ... 8 mm
Mass67.04 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfaceAu

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-W-ABG-PG9

Product Documentation: V1SD-W-ABG-PG9

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF156 KB

Design / Simulation: V1SD-W-ABG-PG9

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2075 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V1SD-W-ABG-PG9

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USACoC E363587ALLPDF342 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4663AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6827ALLPDF210 KB

Associated Products: V1SD-W-ABG-PG9

Accessory of
Cable, PUR/PP, 4-core green, Cat5e, shielded, UL approved, drag chain suitablefa