Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
KE1 switch cabinet module, 4 inputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
AS-Interface specification | V2.1 | |
Required gateway specification | ≥ V2.0 | |
Profile | S-0.A.0 | |
IO code | 0 | |
ID code | A | |
ID1 code | 7 | |
ID2 code | 0 | |
UL File Number | E223772 | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 |
|
LED PWR | AS-Interface voltage; LED green | |
LED IN | switching state (input); 4 LED yellow | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 25 mA (without sensors) / max. 60 mA | |
Protection class | III | |
Surge protection | Ue: Over voltage category III, safe isolated power supplies (PELV) | |
Input | ||
Number/Type | 4 inputs for 2-wire sensors (PNP), DC or for mechanical contacts | |
Supply | from AS-Interface | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 (Type 2) | |
0 (unattenuated) | ≤ 2 mA | |
1 (attenuated) | ≥ 4 mA | |
Signal delay | < 2 ms (input/AS-Interface) | |
Signal frequency | ≤ 250 Hz | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2001 EN 61000-6-4:2001 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Input | EN 61131-2:2007 | |
Emitted interference | EN 61000-6-4:2001 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-2:2001 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 90 % , noncondensing | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | removable terminals rated connection capacity: rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2 for multiple-wire connection with two wires of equal cross-section: flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2 |
|
Material | ||
Housing | PA 66-FR | |
Mass | 80 g | |
Dimensions | ||
Height | 48.5 mm | |
Width | 22.5 mm | |
Length | 99.6 mm | |
Mounting | DIN mounting rail |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
The VBA-4E-KE1 AS-Interface coupling module is a cabinet module with 4 inputs. The housing, only 22.5 mm in width and 48.5 mm in height, takes up little place in the switch cabinet. The module is mounted by snapping onto the 35 mm DIN rail in accordance with EN 50022.
Plug-in terminals are used for connection. 4-way terminal blocks (black) are used for the inputs. The AS-Interface is connected via a double terminal block (yellow).
The supply of the inputs and the connected sensors occurs internally via the module (from AS-Interface). An LED on the front control plate is used to display the current switching state for each input.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 317 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 665 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
AS-Interface | 41901 | ALL | 80 KB | |
US CA UL | CoC E223772 RptRef E223772-20220705 | ALL | 441 KB | |
Worldwide AS-International Association AS-Interface | 41901 | ALL | 596 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1011C | ALL | 115 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.