Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting aid ICZ-MH05-SACB-8

ICZ-MH05-SACB-8
  • Mounting accessory for DIN rail

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICZ-MH05-SACB-8

Product Description
Mounting aid for DIN rail
Mechanical specifications
MaterialDiecast zinc
Massapprox. 150 g
Dimensions136 mm x 52 mm x 3 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: ICZ-MH05-SACB-8

Product Documentation: ICZ-MH05-SACB-8

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF205 KB

Design / Simulation: ICZ-MH05-SACB-8

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP346 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: ICZ-MH05-SACB-8

Accessory of

IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

IDENTControl Compact RFID evaluation unit with interface for PROFIBUS DPfa

IDENTControl Compact control interface with CC-Link V2 interfacefa

IDENTControl Compact RFID evaluation unit with EtherCAT interfacefa
IDENTControl Compact RFID evaluation unit with interface for PROFIBUS DPfa
IDENTControl Compact RFID evaluation unit with interface for PROFIBUS DPfa
Control interface unit IDENTControl Compactwith serial interface RS-232 and RS-485fa
Control interface unit IDENTControl Compactwith serial interface RS-232 and RS-485fa
Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …