Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Diffuse mode sensor KT9-50/25/98a/103

KT9-50/25/98a/103
  • High operating distance up to 50 mm
  • Very small housing
  • Complete device, no amplifier needed
  • Voltage range 10 V ... 30 V DC, output current 100 mA short-circuit protected
  • Optical parts made of glass, easy cleaning
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KT9-50/25/98a/103

Product Description
Diffuse mode sensor
General specifications
Detection range0 ... 50 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated infrared light
Optical facefrontal
Ambient light limit10000 Lux
Indicators/operating means
Function indicatorswitching state, LED yellow
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 15 mA
Time delay before availability≤ 20 ms
Output
Switching typelight-on
Signal output1 switch output PNP
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequency≤ 250 Hz
Response time≤ 3 ms
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionM8 x 1 connector, 3-pin
Material
HousingStainless steel 1.4305 / AISI 303
Optical faceScratch resistant mineral glass lens
Mass9 g
Dimensions
Length45 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: KT9-50/25/98a/103

Design / Simulation: KT9-50/25/98a/103

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP40 KB

Associated Products: KT9-50/25/98a/103

Accessories

Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...