Serviceline Industrial Sensors
Serviceline Explosion Protection

Spring plate ACC-TOR-ENI90IL-JA

ACC-TOR-ENI90IL-JA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-TOR-ENI90IL-JA

Product Description
Spring sheet individual short
Mechanical specifications
Materialstainless steel 1.4310 / AISI 301
General information
Scope of delivery1 Spring plate, single short
2 x allen head screw M3 x 6 (DIN 7984)
2 x detent-edge washer M3 (DIN6798)

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-TOR-ENI90IL-JA

Associated Products: ACC-TOR-ENI90IL-JA

Accessory of
Housing ∅ 93 mm, Hollow shaft, Up to 2048 pulses, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 93 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa